(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Length: 150
•Burden Direction: Left and Right
•Mass (g): 73
•Shaft: Length (mm): 80
•Feature: The handle is made of cellulose acetate so the surface does not slip in the hand even if set with oil or water.
Length (mm) | 150 | Burden Direction | Left/Right | Mass(g) | 73 |
---|---|---|---|---|---|
Shaft: Length(mm) | 80 | Features | The handle is made of cellulose acetate so the surface does not slip in the hand even if set with oil or water. |
Please check the type/dimensions/specifications of the part 2859TVS in the Wiha Torque-Setter (for TorqueVario®) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy