(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx® Replacement Blade for Screws

Torx® Replacement Blade for Screws
  • Volume Discount

•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Torx Type (Hexalobular)
•Bit Full Length: 175

Part Number

Configured Part Number is shown.

Part Number
2859T7
2859T15
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Max. Value
(Nm)
Tip standards
1 Piece(s)Available

8 Days or more

0.9T7
1 Piece(s)Available

8 Days or more

5.5T15

Loading...

  1. 1

Basic Information

Product Model Bit for Torque Drivers Tip Model Torx Type (Hexalobular) Bit Single Item / Set Item Single Item
Bit Full Length 175 Quantity of Bits Included 1 Shaft Diameter(mm) 4
Color Coding Dark green Features Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined.

Additional Products in this Category

Tech Support