(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Minus (-)
•Bit Full Length: 175
Product Model | Bit for Torque Drivers | Tip Model | Flathead (-) | Tip Size, Slotted (-) Blade Width (mm) B1 | 0.6 |
---|---|---|---|---|---|
Tip Size, Slotted (-) Blade Thickness (mm) B2 | 3.5 | Bit Single Item / Set Item | Single Item | Bit Full Length | 175 |
Quantity of Bits Included | 1 | Torque Max. Value(Nm) | 1.1 | Shaft Diameter(mm) | 4 |
Color Coding | Gray | Features | DIN 5264, ISO 2380. Made of high quality chrome vanadium steel. Fully tempered with chrome plating finish. Tip features Wiha chrome top finish. |
Please check the type/dimensions/specifications of the part 2859S3.5 in the Replacement Blade for Flathead Screws series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy