(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Blade for Torx Plus® Screwdriver with Magic Spring

Replacement Blade for Torx Plus® Screwdriver with Magic Spring
  • Volume Discount

•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Torx Type (Hexalobular)
•Bit Full Length: 175

Part Number

Configured Part Number is shown.

2859MIP8

Part Number
2859MIP8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Bit for Torque Drivers Tip Model Torx Type (Hexalobular) Bit Single Item / Set Item Single Item
Bit Full Length 175 Quantity of Bits Included 1 Torque Max. Value(Nm) 2.0
Tip standards 8IP Shaft Diameter(mm) 4 Color Coding Light Green
Features Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined.

Please check the type/dimensions/specifications of the part 2859MIP8 in the Replacement Blade for Torx Plus® Screwdriver with Magic Spring series.

Additional Products in this Category

Tech Support