(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wiha TorqueFix® (Fixed Torque Screwdriver)

Wiha TorqueFix® (Fixed Torque Screwdriver)
  • Volume Discount

•Product Model: Single Function Model
•Torque Precision: 6
•Burden Direction: Right
•Opposite side dimensions: Shaft (mm): 4
•Feature: Inspected according to EN ISO 6798, BS EN 26789 and ASME B107.14M. Accuracy is within ±6 %. Click can be felt when the prescribed tightening torque is reached. Handle equipped with a Wiha Soft Finish® Grip to prevent slippage. Handle size

Part Number

Configured Part Number is shown.

Part Number
2850F0.6
2850F0.9
2850F3.8
2850F5.5
2850F7.2
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustable Range (cN·m) Length (mm) Handle: Width
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

601122355
1 Piece(s)Available

8 Days or more

901122355
1 Piece(s)Available

8 Days or more

38012636140
1 Piece(s)Available

8 Days or more

55013241220
1 Piece(s)Available

8 Days or more

72013241220

Loading...

  1. 1

Basic Information

Product Model Single Function Type Torque Precision (±%) 6 Burden Direction Right
Opposite side dimensions: Shaft(mm) 4 Features Inspected according to EN ISO 6798, BS EN 26789 and ASME B107.14M. Accuracy is within ±6 %. Click can be felt when the prescribed tightening torque is reached. Handle equipped with a Wiha Soft Finish® Grip to prevent slippage. Handle size differs depending on torque range.

Additional Products in this Category

Tech Support