(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wooden Handle Penetrating Plus Driver

Wooden Handle Penetrating Plus Driver
  • Volume Discount

•Standards for Tip Shape : Plus (+)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3, No. 4
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : Included
For complete product overview and details on Wooden Handle Penetrating Plus Driver, see the sections below:

Part Number

Configured Part Number is shown.

129P210

Part Number
129P210
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.2 Shaft length L (mm) 100
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through Available Bolster Included Grip Type Wooden handle
Width Across Flat Dimension: Shaft Width(mm) 10 Shaft Diameter / Shaft Width(mm) 6 Full length L1(mm) 205
Maximum Grip Diameter(mm) 26 Mass(g) 90 Features The blade penetrates the wooden portion of the handle. Chrome vanadium steel. Quenched, nickel plated finish. With leather cap, WIHA wooden handle screwdriver.

Please check the type/dimensions/specifications of the part 129P210 in the Wooden Handle Penetrating Plus Driver series.

Additional Products in this Category

Tech Support