(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Plus (+)
•Phillips Tip Size (+) : No. 2
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : None
For complete product overview and details on T Handle Ratchet DV, see the sections below:
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Shaft type | Square | Magnet | NA | Grip Type | Resin |
Product Width(mm) | 77 | Product Height(mm) | 105 | Product Depth(mm) | 29 |
Product Weight(g) | 119 | Number of Ratchet Gears(Threaded) | 72 | Accessory tool bit number(pc.) | 1 |
Insertion Angle(mm) | 6.35 | Set Contents Accessories | Accessory: +No.2, 25 mm bit (1). | Application | Tightening and loosening screws. |
Function 1 | T-shaped handle with non-slip elastomer resin coating makes it easy to apply a large amount of force. | Function 2 | High-power ratchet screwdriver that can perform final tightening. | Function 3 | Can use a commercial 6.35 mm width across flats hex bit. |
Notes 1 | Do not use on live electrical equipment. | Notes 2 | Please use a product that matches the size of the screws. | Notes 3 | Do not use it for anything other than the intended purpose and applications. |
Please check the type/dimensions/specifications of the part SRD-620 in the T Handle Ratchet DV series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy