(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Others
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
For complete product overview and details on LED Electrical Screwdriver, see the sections below:
Tip standards | Other | Single Product/Set Classification | Single Item | Shaft type | Round |
---|---|---|---|---|---|
Magnet | NA | Grip Type | Resin | Product Width(mm) | 43 |
Product Height(mm) | 140 | Product Depth(mm) | 15 | Product Weight(g) | 60 |
Apply | For 2.8-24 V. | Application | Automobile electrical system current check. | Function 1 | Electricity check and whether it is direct current or alternating current can be understood at a glance by electric light generated inside the LED arc tube. |
Function 2 | DC wire positive/negative polarity can be distinguished at a glance. | Notes 1 | Insert the banana plug all the way into the plug jack on the base of the driver. There is a possibility of electric shock if it doesn't go in all the way. | Notes 2 | The respective electricity detection polarity detection range is engraved on the grip section of screwdrivers of electroscopes. Do not use to detect electricity outside the detection range. |
Notes 3 | Never attempt voltage testing with wet hands or hands that are dirty with oil. |
Please check the type/dimensions/specifications of the part NO.650A in the Screwdrivers - LED Electrical Type, 2.8V-24V, NO.650A series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy