(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Position Ratchet DV

2-Position Ratchet DV
  • Volume Discount

•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Shaft type : Square
•Magnet : None
For complete product overview and details on 2-Position Ratchet DV, see the sections below:

Part Number

Configured Part Number is shown.

SRD-670

Part Number
SRD-670
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 4 / 6
Single Product/Set Classification Set Product Shaft type Square Magnet NA
Grip Type Resin Product Width(mm) 208 Product Height(mm) 38
Product Depth(mm) 40 Product Weight(g) 319 Number of Ratchet Gears(Threaded) 45
Accessory tool bit number(pc.) 6 Specifications Variable type handle. Set Contents Accessories Accessory Tool Bits: 25 mm single-headed bit +No.1, +No.2, +No.3, -4 mm, -6 mm, 6.35 mm adapter bit for plug-in square socket.
Application Tightening and loosening screws. Function 1 For the 2-way variable handle, select between a straight type or a pistol type for which it is easy to push and exert strong force. Function 2 The high performance 45 notch gear ratchet is a high power ratchet capable of tightening.
Function 3 Achieves smooth operability with fine movement. Function 4 Has a surface textured elastomer resin grip which fits hands, prevents slipping, and makes it easy to apply force. Material Grip: Elastomer Resin.

Please check the type/dimensions/specifications of the part SRD-670 in the 2-Position Ratchet DV series.

Additional Products in this Category

Tech Support