(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Torx Plus Replacement Blade

Torque Wrenches - Torx Plus Replacement Blade
  • Volume Discount

•Product Model: Replacement Head
•Replacement Head Type: Hex Head
•Insertion Angle (mm): 6
•Overall Length (mm): 130
•Main Body Option: Option

Part Number

Configured Part Number is shown.

2899IP15

Part Number
2899IP15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Replacement Head Insertion Angle(mm) 6 Replaceable Head Type Hex Head
Overall Length(mm) 130 Maximum Operating Torque(Nm) 8 Tip Standard (Torx) 15IP
Main body: option Option Features Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The blade edge precision is maintained with Wiha chrome top machining. Light green.

Please check the type/dimensions/specifications of the part 2899IP15 in the Torque Wrenches - Torx Plus Replacement Blade series.

Additional Products in this Category

Tech Support