(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - T Handle TorqueVario Set

Torque Wrenches - T Handle TorqueVario Set
  • Volume Discount

•Product Model: Others
•Insertion Angle (mm): 4.0/5.0/6.0
•Tip Standard Torx: T25/T30/T40
•Hexagonal Bit Total Length (mm): 25
•Main Body Option: Main Body

Part Number

Configured Part Number is shown.

2893S01

Part Number
2893S01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Insertion Angle(mm) 4.0/5.0/6.0 Tip Standard (Torx) T25/T30/T40
Hexagonal Bit Total Length(mm) 25 Main body: option Main Body Set Content 2899SH/2899BH/7015Z/7013Z

Please check the type/dimensions/specifications of the part 2893S01 in the Torque Wrenches - T Handle TorqueVario Set series.

Additional Products in this Category

Tech Support