(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Universal Joint

Part Number

Configured Part Number is shown.

1-2WUJ

Part Number
1-2WUJ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application Impact Joints Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 4 Sq. Width across flat dimension (S Measurement) 12.7 Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) 1/2
Drive angle 12.7 mm (1/2 Inch) Material 1 Made from Special Alloy Application details For hex bolt, nut tightening, loosening work.
Function 1 High grade steel alloy is used to make a highly durable and unified body. Notes 1 Use bolts/nuts that match the size. Notes 2 Please do not use tools which have cracks, are worn out or distorted due to expired life.
Notes 3 Please firmly mount to impact wrench using the specified O-ring.

Please check the type/dimensions/specifications of the part 1-2WUJ in the Impact Universal Joint series.

Additional Products in this Category

Tech Support