(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flag Handle Torx® Key

Flag Handle Torx® Key
  • Volume Discount

•Type Configuration: Others
•Single Item/Set Classification: Single Item

Part Number

Configured Part Number is shown.

Part Number
370T5
370T6
370T7
370T8
370T9
370T10
370T15
370T20
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length
(mm)
Overall Width
(mm)
Wrench Flats
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

T535152.06.8
1 Piece(s)Available

8 Days or more

T635152.06.9
1 Piece(s)Available

8 Days or more

T735192.56.8
1 Piece(s)Available

8 Days or more

T840192.57.1
1 Piece(s)Available

8 Days or more

T940243.08.9
1 Piece(s)Available

8 Days or more

T1040243.09.0
1 Piece(s)Available

8 Days or more

T1545283.511.4
1 Piece(s)Available

8 Days or more

T2045284.011.4

Loading...

  1. 1

Basic Information

Type (Shape) Other Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support