(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx® Key ProStar Case Set (13 pcs)

Torx® Key ProStar Case Set (13 pcs)
  • Volume Discount

•Type Configuration: T Type Wrench (E-type)
•Standard Tip Shape: T5
•Single Item/Set Classification: Set Product
•Set Content: T5/T6/T7/T8/T9/T10/T15/T20/T25/T27/T30/T40/T50
•Mass (g): 492

Part Number

Configured Part Number is shown.

366SZ13

Part Number
366SZ13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) T wrench Tip standards T10 / T15 / T20 / T25 / T27 / T30 / T40 / T50 / T7 / T9 / T6 / T8 / T5 Single Product/Set Classification Set Product
Mass(g) 492 Set Content T5/T6/T7/T8/T9/T10/T15/T20/T25/T27/T30/T40/T50

Please check the type/dimensions/specifications of the part 366SZ13 in the Torx® Key ProStar Case Set (13 pcs) series.

Additional Products in this Category

Tech Support