(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Clamp for Electric Drill

Drill Clamp for Electric Drill
  • Volume Discount

•JAN Code: 4907052379398
•Set Content: φ38 mm Ring / Hex Wrench
•Package Size (mm): H276×W110×D75
•Mass (g): 459
•Application: Fixing electric drill to working table and other surfaces (Maximum Thickness: 50 mm)

Part Number

Configured Part Number is shown.

1304755

Part Number
1304755
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

JAN code 4907052379398 Set Content φ38 mm Ring / Hex Wrench Package size(mm) H276×W110×D75
Mass(g) 459 Application Fixing electric drill to working table and other surfaces (Maximum Thickness: 50 mm) Features Enables safe and efficient work when using flexible shafts and grind wheels with shaft. Easy installation requiring just a single push and the angle can be adjusted as you please.
Specifications Mountable Collar: φ43 or φ38 mm (Tapered drill cannot be mounted.)

Please check the type/dimensions/specifications of the part 1304755 in the Drill Clamp for Electric Drill series.

Additional Products in this Category

Tech Support