(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Outer Diameter (mm): 100
•Hole Diameter (mm): φ20/φ15
•Package Size (mm): H160×W135×D5
•Weight (g): 75
•Max. Rotational Speed (per minute): 15000
Outer Diameter(mm) | 100 | Hole Diameter(mm) | φ20/φ15 | Package size(mm) | H160×W135×D5 |
---|---|---|---|---|---|
Weight(g) | 75 | Max. Rotational Speed(min-1) | 15000 | JAN code | 4907052361867 |
Particle Size(#) | 200 | Features | · Proprietary both sided symmetric slit (PAT.) with superior linearity · Titan coating for triple durability |
Please check the type/dimensions/specifications of the part 1309262 in the Titanium Coating Diamond Disk for Grinding and Cutting TD-160 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy