(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blade (Scraper)【1-10 Pieces Per Package】

Deburring Blade (Scraper)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BD5010
  • BD5510
  • BD7510
  • BT8000
  • BD6610
  • BD7710

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BD5010
BD5011
BD5501
BD5510
BD6610
BD7501
BD7510
BD7701
BD7710
BT4001
BT6001
BT8000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Cutting Angle Blade Name / Shape Overall Length
(mm)
Blade Width
(mm)
Pcs. per Pkg.
(Book)
Compatible Holder (Manufacturer part number) Applicable Handles (Manufacturer part number) Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

High-speed steel60°D50503.210EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC130027
1 Piece(s)Available

9 Days or more

High-speed steel60°D50503.21EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC13002
1 Piece(s)Available

9 Days or more

Carbide60°D55503.21EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC13009

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Carbide60°D55503.210EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC130044

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

High-speed steel50°D66483.210EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC130034
1 Piece(s)Available

8 Days or more

High-speed steel60°D75753.21EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC13008

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

High-speed steel60°D75753.210EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC130051
1 Piece(s)Available

9 Days or more

High-speed steel50°D77733.21EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC13009

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

High-speed steel50°D77733.210EL05003 D Holder (Dedicated handle: NG3000)Hexagon Aluminum Handle SC130055
1 Piece(s)Available

8 Days or more

High-speed steel60°T40434.21TN holder EL0608 (dedicated handle: NG3000)-2
1 Piece(s)Available

9 Days or more

High-speed steel60°T60636.51TN holder EL0608 (dedicated handle: NG3000)-7
1 Piece(s)Available

9 Days or more

High-speed steel60°T80804.01-Hexagon Aluminum Handle SC130011

Loading...

  1. 1

Basic Information

Model Manual Contents Blade

Additional Products in this Category

Tech Support