(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Inner Diameter Measuring, Stainless Steel, 62600 Series

Taper Gauges - Inner Diameter Measuring, Stainless Steel, 62600 Series
  • Volume Discount

Ideal for measuring the dimensions of inner diameters or gaps

PDF

Part Number

Configured Part Number is shown.

 
Part Number
62600
62605
62610
62615
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Mass
(g)
Features 3
1 Piece(s)Available

8 Days or more

1~1511An inside diameter correction table, information that makes the measurement process easier, is attached to the back of the main unit
1 Piece(s)Available

9 Days or more

15~3029-
1 Piece(s)Available

9 Days or more

30~4550-
1 Piece(s)Available

9 Days or more

45–6070-

Loading...

  1. 1

Basic Information

Thickness(mm) 1.2 Accuracy(mm) Measuring Range ±0.05 Material Stainless Steel
Hardness Hv400 or greater Features 1 There will be some error due to the gauge thickness for the measurement of round holes. Features 2 Ideal for measuring the gap between internal diameter and bore

Additional Products in this Category

Tech Support