(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Carbide Inversed Spot Facing Cutter P20 CUKC

Carbide Inversed Spot Facing Cutter P20 CUKC
  • Volume Discount

[Features]
· 1-flute carbide type.
· A cutter for back surface countersinking.
· Material: P20.

Part Number

Configured Part Number is shown.

Part Number
CUKC-8P
CUKC-10P
CUKC-12P
CUKC-14P
CUKC-16P
CUKC-18P
CUKC-20P
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
A Pilot Hole Minimum Diameter Eccentricity Head rotational radius Handle length Neck length ℓ1
(mm)
1 Piece(s)Available

8 Days or more

1413981289385035
1 Piece(s)Available

9 Days or more

17.5151101610113.759.55540
1 Piece(s)Available

9 Days or more

20201201612144115545
1 Piece(s)Available

9 Days or more

23231382015164146550
1 Piece(s)Available

9 Days or more

26261562516205167555
1 Piece(s)Available

9 Days or more

29281632519205187560
1 Piece(s)Available

9 Days or more

32321722520226207565

Loading...

  1. 1

Basic Information

Number of flutes 1 Material Carbide Blade diameter tolerance 0~+0.2
blade shape Right blade straight Shank tolerance -0.02~0

Additional Products in this Category

Tech Support