(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Straight Shank, Chucking Type, Long Shank, CSCRL

Carbide Straight Reamers - Straight Shank, Chucking Type, Long Shank, CSCRL
  • Volume Discount

[Features]
· Short blade length and super long shank.
· Ideal for deep hole finishing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSCRL-3
CSCRL-3.1
CSCRL-3.2
CSCRL-3.3
CSCRL-3.4
CSCRL-3.5
CSCRL-3.6
CSCRL-3.7
CSCRL-3.8
CSCRL-3.9
CSCRL-4
CSCRL-4.1
CSCRL-4.2
CSCRL-4.3
CSCRL-4.4
CSCRL-4.5
CSCRL-4.6
CSCRL-4.7
CSCRL-4.8
CSCRL-4.9
CSCRL-5
CSCRL-5.1
CSCRL-5.2
CSCRL-5.3
CSCRL-5.4
CSCRL-5.5
CSCRL-5.6
CSCRL-5.7
CSCRL-5.8
CSCRL-5.9
CSCRL-6
CSCRL-6.1
CSCRL-6.2
CSCRL-6.3
CSCRL-6.4
CSCRL-6.5
CSCRL-6.6
CSCRL-6.7
CSCRL-6.8
CSCRL-6.9
CSCRL-7
CSCRL-7.1
CSCRL-7.2
CSCRL-7.3
CSCRL-7.4
CSCRL-7.5
CSCRL-7.6
CSCRL-7.7
CSCRL-7.8
CSCRL-7.9
CSCRL-8
CSCRL-8.1
CSCRL-8.2
CSCRL-8.3
CSCRL-8.4
CSCRL-8.5
CSCRL-8.6
CSCRL-8.7
CSCRL-8.8
CSCRL-8.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

9 Days or more

335+0.002~+0.00661650.5360° Convex
1 Piece(s)Available

9 Days or more

3.135+0.004~+0.00961650.5360° Convex
1 Piece(s)Available

9 Days or more

3.235+0.004~+0.00961650.5360° Convex
1 Piece(s)Available

9 Days or more

3.335+0.004~+0.00961650.5360° Convex
1 Piece(s)Available

9 Days or more

3.435+0.004~+0.00961650.5360° Convex
1 Piece(s)Available

9 Days or more

3.535+0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

9 Days or more

3.635+0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

9 Days or more

3.735+0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

9 Days or more

3.835+0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

9 Days or more

3.935+0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

9 Days or more

435+0.004~+0.00961650.5460° Concave
1 Piece(s)Available

9 Days or more

4.135+0.004~+0.00961650.5460° Concave
1 Piece(s)Available

9 Days or more

4.235+0.004~+0.00961650.5460° Concave
1 Piece(s)Available

9 Days or more

4.335+0.004~+0.00961650.5460° Concave
1 Piece(s)Available

9 Days or more

4.435+0.004~+0.00961650.5460° Concave
1 Piece(s)Available

9 Days or more

4.535+0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

9 Days or more

4.635+0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

9 Days or more

4.735+0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

9 Days or more

4.835+0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

9 Days or more

4.935+0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

9 Days or more

535+0.004~+0.00961800.5560° Concave
1 Piece(s)Available

9 Days or more

5.135+0.004~+0.00961800.8560° Concave
1 Piece(s)Available

9 Days or more

5.235+0.004~+0.00961800.8560° Concave
1 Piece(s)Available

9 Days or more

5.335+0.004~+0.00961800.8560° Concave
1 Piece(s)Available

9 Days or more

5.435+0.004~+0.00961800.8560° Concave
1 Piece(s)Available

9 Days or more

5.535+0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

9 Days or more

5.635+0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

9 Days or more

5.735+0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

9 Days or more

5.835+0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

9 Days or more

5.935+0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

9 Days or more

635+0.004~+0.00961950.8660° Concave
1 Piece(s)Available

9 Days or more

6.135+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.235+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.335+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.435+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.535+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.635+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.735+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.835+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

6.935+0.006~+0.01261950.8660° Concave
1 Piece(s)Available

9 Days or more

735+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.135+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.235+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.335+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.435+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.535+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.635+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.735+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.835+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

7.935+0.006~+0.01262050.8760° Concave
1 Piece(s)Available

9 Days or more

840+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.140+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.240+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.340+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.440+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.540+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.640+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.740+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.840+0.006~+0.01262250.8860° Concave
1 Piece(s)Available

9 Days or more

8.940+0.006~+0.01262250.8860° Concave

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance h7 Tool Material Type Carbide

Additional Products in this Category

Tech Support