(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide key groove machining cutter - slim shank type T-slot.
[Features]
· It is available in various blade diameters and thickness to support various machining.
· A slim shank type that prevents interference with workpieces.
[Applications]
· Ideal for key groove machining, etc.
Loading...
Neck length(mm) | 5 | Material | Carbide | Blade diameter tolerance | -0.05~0 |
---|---|---|---|---|---|
blade shape | Right blade straight | Blade thickness tolerance | -0.035~0 | Shank tolerance | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy