(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Long Shank, Chucking Type, SCRL

HSS Straight Reamers - Long Shank, Chucking Type, SCRL
  • Volume Discount

[Features]
· Short blade length and super long shank.
· Ideal for deep hole finishing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCRL-3
SCRL-3.1
SCRL-3.2
SCRL-3.3
SCRL-3.4
SCRL-3.5
SCRL-3.6
SCRL-3.7
SCRL-3.8
SCRL-3.9
SCRL-4
SCRL-4.1
SCRL-4.2
SCRL-4.3
SCRL-4.4
SCRL-4.5
SCRL-4.6
SCRL-4.7
SCRL-4.8
SCRL-4.9
SCRL-5
SCRL-5.1
SCRL-5.2
SCRL-5.3
SCRL-5.4
SCRL-5.5
SCRL-5.6
SCRL-5.7
SCRL-5.8
SCRL-5.9
SCRL-6
SCRL-6.1
SCRL-6.2
SCRL-6.3
SCRL-6.4
SCRL-6.5
SCRL-6.6
SCRL-6.7
SCRL-6.8
SCRL-6.9
SCRL-7
SCRL-7.1
SCRL-7.2
SCRL-7.3
SCRL-7.4
SCRL-7.5
SCRL-7.6
SCRL-7.7
SCRL-7.8
SCRL-7.9
SCRL-8
SCRL-8.1
SCRL-8.2
SCRL-8.3
SCRL-8.4
SCRL-8.5
SCRL-8.6
SCRL-8.7
SCRL-8.8
SCRL-8.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

335 +0.002~+0.00661650.5360° Convex
1 Piece(s)Available

8 Days or more

3.135 +0.004~+0.00961650.5360° Convex
1 Piece(s)Available

8 Days or more

3.235 +0.004~+0.00961650.5360° Convex
1 Piece(s)Available

8 Days or more

3.335 +0.004~+0.00961650.5360° Convex
1 Piece(s)Available

8 Days or more

3.435 +0.004~+0.00961650.5360° Convex
1 Piece(s)Available

8 Days or more

3.535 +0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

8 Days or more

3.635 +0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

8 Days or more

3.735 +0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

8 Days or more

3.835 +0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

8 Days or more

3.935 +0.004~+0.00961650.53.560° Convex
1 Piece(s)Available

8 Days or more

435 +0.004~+0.00961650.5460° Concave
1 Piece(s)Available

8 Days or more

4.135 +0.004~+0.00961650.5460° Concave
1 Piece(s)Available

8 Days or more

4.235 +0.004~+0.00961650.5460° Concave
1 Piece(s)Available

8 Days or more

4.335 +0.004~+0.00961650.5460° Concave
1 Piece(s)Available

8 Days or more

4.435 +0.004~+0.00961650.5460° Concave
1 Piece(s)Available

8 Days or more

4.535 +0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

8 Days or more

4.635 +0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

8 Days or more

4.735 +0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

8 Days or more

4.835 +0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

8 Days or more

4.935 +0.004~+0.00961650.54.560° Concave
1 Piece(s)Available

8 Days or more

535 +0.004~+0.00961800.5560° Concave
1 Piece(s)Available

8 Days or more

5.135 +0.004~+0.00961800.8560° Concave
1 Piece(s)Available

8 Days or more

5.235 +0.004~+0.00961800.8560° Concave
1 Piece(s)Available

8 Days or more

5.335 +0.004~+0.00961800.8560° Concave
1 Piece(s)Available

8 Days or more

5.435 +0.004~+0.00961800.8560° Concave
1 Piece(s)Available

8 Days or more

5.535 +0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

8 Days or more

5.635 +0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

8 Days or more

5.735 +0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

8 Days or more

5.835 +0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

8 Days or more

5.935 +0.004~+0.00961800.85.560° Concave
1 Piece(s)Available

8 Days or more

635 +0.004~+0.00961950.8660° Concave
1 Piece(s)Available

8 Days or more

6.135 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.235 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.335 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.435 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.535 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.635 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.735 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.835 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

6.935 +0.006~+0.01261950.8660° Concave
1 Piece(s)Available

8 Days or more

735 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.135 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.235 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.335 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.435 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.535 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.635 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.735 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.835 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

8 Days or more

7.935 +0.006~+0.01262050.8760° Concave
1 Piece(s)Available

12 Days or more

840 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.140 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.240 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.340 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.440 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.540 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.640 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.740 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.840 +0.006~+0.01262250.8860° Concave
1 Piece(s)Available

8 Days or more

8.940 +0.006~+0.01262250.8860° Concave

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance h7 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support