(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - End Mill Shank, for Hard Steel, CSRH-P

Carbide Spiral Reamers - End Mill Shank, for Hard Steel, CSRH-P
  • Volume Discount

[Features]
· Cutting capacity up to quenched hardness HRC 62, thanks to P coating for high-hardness steel and right-lead blade shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSRH-P-2.95
CSRH-P-2.96
CSRH-P-2.97
CSRH-P-2.98
CSRH-P-2.99
CSRH-P-3
CSRH-P-3.01
CSRH-P-3.02
CSRH-P-3.03
CSRH-P-3.04
CSRH-P-3.05
CSRH-P-3.1
CSRH-P-3.2
CSRH-P-3.3
CSRH-P-3.4
CSRH-P-3.5
CSRH-P-3.6
CSRH-P-3.7
CSRH-P-3.8
CSRH-P-3.9
CSRH-P-3.95
CSRH-P-3.96
CSRH-P-3.97
CSRH-P-3.98
CSRH-P-3.99
CSRH-P-4
CSRH-P-4.01
CSRH-P-4.02
CSRH-P-4.03
CSRH-P-4.04
CSRH-P-4.05
CSRH-P-4.2
CSRH-P-4.3
CSRH-P-4.4
CSRH-P-4.5
CSRH-P-4.6
CSRH-P-4.7
CSRH-P-4.8
CSRH-P-4.9
CSRH-P-4.95
CSRH-P-4.96
CSRH-P-4.97
CSRH-P-4.98
CSRH-P-4.99
CSRH-P-5
CSRH-P-5.01
CSRH-P-5.02
CSRH-P-5.03
CSRH-P-5.04
CSRH-P-5.05
CSRH-P-5.1
CSRH-P-5.2
CSRH-P-5.3
CSRH-P-5.4
CSRH-P-5.5
CSRH-P-5.6
CSRH-P-5.7
CSRH-P-5.8
CSRH-P-5.9
CSRH-P-5.95
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

9 Days or more

2.9540 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

2.9640 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

2.9740 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

2.9840 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

2.9940 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

340 +0.002~+0.006800.53-
1 Piece(s)Available

11 Days or more

3.0140 0~+0.005800.53-
1 Piece(s)Available

13 Days or more

3.0240 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

3.0340 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

3.0440 0~+0.005800.53-
1 Piece(s)Available

9 Days or more

3.0540 0~+0.005800.53-
1 Piece(s)Available

13 Days or more

3.140 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

3.240 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

3.340 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

13 Days or more

3.440 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

3.540 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

13 Days or more

3.640 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

3.740 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

13 Days or more

3.840 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

3.940 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

3.9540 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

3.9640 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

3.9740 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

3.9840 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

3.9940 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

440 +0.004~+0.009800.5460° Concave
1 Piece(s)Available

9 Days or more

4.0140 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

4.0240 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

4.0340 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

4.0440 0~+0.005800.5460° Concave
1 Piece(s)Available

13 Days or more

4.0540 0~+0.005800.5460° Concave
1 Piece(s)Available

9 Days or more

4.240 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.340 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.440 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

13 Days or more

4.540 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.640 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.740 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.840 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.940 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

9 Days or more

4.9540 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

4.9640 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

4.9740 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

4.9840 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

4.9940 0~+0.005800.5660° Concave
1 Piece(s)Available

13 Days or more

540 +0.004~+0.009800.5660° Concave
1 Piece(s)Available

12 Days or more

5.0140 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

5.0240 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

5.0340 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

5.0440 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

5.0540 0~+0.005800.5660° Concave
1 Piece(s)Available

9 Days or more

5.150 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

13 Days or more

5.250 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.350 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.450 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.550 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.650 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.750 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.850 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.950 +0.004~+0.0091000.8660° Concave
1 Piece(s)Available

9 Days or more

5.9550 0~+0.0051000.8660° Concave

Loading...

Basic Information

Shank Type End Mill Shank work material high hardness steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade right torsion
Torsional Angle Number of flutes(Sheets) 4 Coating Type P Coating
Shank diameter tolerance h6 Tool Material Type Carbide

Additional Products in this Category

Tech Support