(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corner C End Mill CEM

Corner C End Mill CEM
  • Volume Discount

Square end mill (HSS) with C-surfaces on the blade corners.
[Features]
· An end mill with 45° C-face on the corners.
· Machinability is also improved thanks to adoption of twisted blade.
[Applications]
· End mill for processing chamfered surfaces, etc. to reinforce corners of the processed workpiece.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CEM-3-0.5
CEM-3-1
CEM-4-0.5
CEM-4-1
CEM-5-0.5
CEM-5-1
CEM-5-1.5
CEM-6-0.5
CEM-6-1
CEM-6-1.5
CEM-6-2
CEM-8-0.5
CEM-8-1
CEM-8-1.5
CEM-8-2
CEM-10-0.5
CEM-10-1
CEM-10-1.5
CEM-10-2
CEM-10-2.5
CEM-12-0.5
CEM-12-1
CEM-12-1.5
CEM-12-2
CEM-12-2.5
CEM-12-3
CEM-16-0.5
CEM-16-1
CEM-16-1.5
CEM-16-2
CEM-16-2.5
CEM-16-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
c
1 Piece(s)Available

8 Days or more

386450.5
1 Piece(s)Available

12 Days or more

386451
1 Piece(s)Available

12 Days or more

4116450.5
1 Piece(s)Available

12 Days or more

4116451
1 Piece(s)Available

8 Days or more

5136500.5
1 Piece(s)Available

12 Days or more

5136501
1 Piece(s)Available

8 Days or more

5136501.5
1 Piece(s)Available

12 Days or more

6136500.5
1 Piece(s)Available

12 Days or more

6136501
1 Piece(s)Available

12 Days or more

6136501.5
1 Piece(s)Available

12 Days or more

6136502
1 Piece(s)Available

8 Days or more

8198600.5
1 Piece(s)Available

12 Days or more

8198601
1 Piece(s)Available

12 Days or more

8198601.5
1 Piece(s)Available

12 Days or more

8198602
1 Piece(s)Available

10 Days or more

102210700.5
1 Piece(s)Available

12 Days or more

102210701
1 Piece(s)Available

12 Days or more

102210701.5
1 Piece(s)Available

12 Days or more

102210702
1 Piece(s)Available

12 Days or more

102210702.5
1 Piece(s)Available

8 Days or more

122612750.5
1 Piece(s)Available

8 Days or more

122612751
1 Piece(s)Available

8 Days or more

122612751.5
1 Piece(s)Available

12 Days or more

122612752
1 Piece(s)Available

8 Days or more

122612752.5
1 Piece(s)Available

12 Days or more

122612753
1 Piece(s)Available

8 Days or more

1632161000.5
1 Piece(s)Available

8 Days or more

1632161001
1 Piece(s)Available

8 Days or more

1632161001.5
1 Piece(s)Available

8 Days or more

1632161002
1 Piece(s)Available

8 Days or more

1632161002.5
1 Piece(s)Available

8 Days or more

1632161003

Loading...

  1. 1

Basic Information

work material Carbon Steel / Quenched and tempered steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Blade shape type For Keyway Number of flutes(sheet) 2
Tool Material Type HSS-CO Machining Application Plane / Side / Groove / Countersinking Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available Blade diameter tolerance -0.02~0
Shank tolerance h7 Torsion Angle details Right blade right torsion 30°

Additional Products in this Category

Tech Support