(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Bit for Turning Processing

Tool Bit for Turning Processing
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL-PSRNL-40-12HP
SL-PSRNR-40-12HP
SL-PSSNL-40-12HP-X
SL-PSSNR-40-12HP-X
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Selfishly Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
1 Piece(s)Available

8 Days or more

Outer DiameterLeft-hand-6-615752235
1 Piece(s)Available

8 Days or more

Outer DiameterRight-hand-6-615752235
1 Piece(s)Available

8 Days or more

Outer Diameter / End Face / Profiling / ChamferLeft-hand-8045452730.0
1 Piece(s)Available

8 Days or more

Outer Diameter / End Face / Profiling / ChamferRight-hand-8045452730.0

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Clamp Shape Lever lock Specifications High Pressure Coolant, with Oil Holes
Tip Size 12 iC 1/2 Gauge Chip SNMG 12 04 08
Torque(Nm) 3.9 Coupling Size(mm) 40

Additional Products in this Category

Tech Support