(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adamant MSN

Part Number

Configured Part Number is shown.

Part Number
MSN-M6-67S-S9.8C
MSN-M6-80S-S11.8C
MSN-M6-82S-S10C
MSN-M6-90S-S12C
MSN-M6-107S-S9.8C
MSN-M6-120S-S11.8C
MSN-M6-122S-S10C
MSN-M6-130S-S12C
MSN-M8-97S-S15C
MSN-M8-107S-S16C
MSN-M8-147S-S15C
MSN-M8-157S-S16C
MSN-M8-197S-S15C
MSN-M10-130S-S18C
MSN-M10-130S-S20C
MSN-M10-190S-S18C
MSN-M10-190S-S20C
MSN-M10-240S-S18C
MSN-M10-250S-S20C
MSN-M12-145S-S25C
MSN-M12-185S-S23C
MSN-M12-215S-S25C
MSN-M12-265S-S23C
MSN-M12-285S-S25C
MSN-M16-157S-S32C
MSN-M16-160S-S28C
MSN-M16-217S-S32C
MSN-M16-230S-S28C
MSN-M16-287S-S32C
MSN-M16-310S-S28C
MSN-M16-357S-S32C
MSNM12185SS24C
MSNM12265SS24C
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (L)
(mm)
Machining Application Mounting Method Finish category Shank diameter (d)
(mm)
Dimensions/φD2
(mm)
Dimensions/φD1
(mm)
Dimensions/MD Weight
(kg)
Specifications
1 Piece(s)Available

9 Days or more

67Plane / Side / OtherShank TypeFinishing9.839.8M60.06-
1 Piece(s)Available

9 Days or more

80Plane / Side / OtherShank TypeFinishing11.8311.8M60.11-
1 Piece(s)Available

9 Days or more

82Plane / Side / OtherShank TypeFinishing10310M60.08-
1 Piece(s)Available

9 Days or more

90Plane / Side / OtherShank TypeFinishing12312M60.13-
1 Piece(s)Available

9 Days or more

107Plane / Side / OtherShank TypeFinishing9.839.8M60.10-
1 Piece(s)Available

9 Days or more

120Plane / Side / OtherShank TypeFinishing11.8311.8M60.17-
1 Piece(s)Available

8 Days or more

122Plane / Side / OtherShank TypeFinishing10310M60.12-
1 Piece(s)Available

9 Days or more

130Plane / Side / OtherShank TypeFinishing12312M60.19-
1 Piece(s)Available

9 Days or more

97Plane / Side / OtherShank TypeFinishing15415M80.21-
1 Piece(s)Available

8 Days or more

107Plane / Side / OtherShank TypeFinishing16416M80.27-
1 Piece(s)Available

9 Days or more

147Plane / Side / OtherShank TypeFinishing15415M80.33-
1 Piece(s)Available

8 Days or more

157Plane / Side / OtherShank TypeFinishing16416M80.40-
1 Piece(s)Available

9 Days or more

197Plane / Side / OtherShank TypeFinishing15415M80.44-
1 Piece(s)Available

8 Days or more

130Plane / Side / OtherShank TypeFinishing18418M100.42-
1 Piece(s)Available

9 Days or more

130Plane / Side / OtherShank TypeFinishing20420M100.53-
1 Piece(s)Available

9 Days or more

190Plane / Side / OtherShank TypeFinishing18418M100.62-
1 Piece(s)Available

9 Days or more

190Plane / Side / OtherShank TypeFinishing20420M100.78-
1 Piece(s)Available

9 Days or more

240Plane / Side / OtherShank TypeFinishing18418M100.89-
1 Piece(s)Available

9 Days or more

250Plane / Side / OtherShank TypeFinishing20420M101.02-
1 Piece(s)Available

8 Days or more

145Plane / Side / OtherShank TypeFinishing25625M120.91-
1 Piece(s)Available

9 Days or more

185Plane / Side / OtherShank TypeFinishing23623M120.98-
1 Piece(s)Available

9 Days or more

215Plane / Side / OtherShank TypeFinishing25625M121.36-
1 Piece(s)Available

9 Days or more

265Plane / Side / OtherShank TypeFinishing23623M121.42-
1 Piece(s)Available

9 Days or more

285Plane / Side / OtherShank TypeFinishing25625M121.80-
1 Piece(s)Available

9 Days or more

157Plane / Side / OtherShank TypeFinishing32832M161.61-
1 Piece(s)Available

9 Days or more

160Plane / Side / OtherShank TypeFinishing28828M161.22-
1 Piece(s)Available

8 Days or more

217Plane / Side / OtherShank TypeFinishing32832M162.22-
1 Piece(s)Available

9 Days or more

230Plane / Side / OtherShank TypeFinishing28828M161.77-
1 Piece(s)Available

9 Days or more

287Plane / Side / OtherShank TypeFinishing32832M162.94-
1 Piece(s)Available

9 Days or more

310Plane / Side / OtherShank TypeFinishing28828M162.41-
1 Piece(s)Available

9 Days or more

357Plane / Side / OtherShank TypeFinishing32832M163.66-
1 Piece(s)Available

8 Days or more

-----6-M121.07With Coolant Hole, for High-Efficiency Processing
1 Piece(s)Available

8 Days or more

-----6-M121.54With Coolant Hole, for High-Efficiency Processing

Loading...

  1. 1

Basic Information

Details Type Straight arbor type With/Without Coolant Holes Available

Additional Products in this Category

Tech Support