(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Drill SDS-CR1

Drill SDS-CR1
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

SDS005CR1

Part Number
SDS005CR1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 0.5 Groove Length L(mm) 7 work material general steel / Cast Iron / Aluminum
Tool Material Type Carbide Overall Length L(mm) 40 Shank Type End Mill Shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Dimensions/Ds(φ mm) 1 Diameter dimensional tolerance(mm) 0-0.014 Features A variety of long-seller general purpose carbide drills. Optimal for cast iron, applicable for mild steel and aluminum alloy
Machining Application Drilling Specifications General purpose, torsional angle 30°

Please check the type/dimensions/specifications of the part SDS005CR1 in the Drill SDS-CR1 series.

Additional Products in this Category

Tech Support