(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit S711 Model L Horizontal Spring-Necked

HSS Bit S711 Model L Horizontal Spring-Necked
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•Material: High-speed steel
•Paint: Gold
•Shipment Unit (Book): 10

Part Number

Configured Part Number is shown.

Part Number
711L-13
711L-16
711L-19
711L-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank F
(mm)
Shank G
(mm)
Shank I
(mm)
Shank J
(mm)
10 Piece(s)Available

10 Days or more

13115131-1315124.511451.57
10 Piece(s)Available

10 Days or more

16140162-1620165145628
10 Piece(s)Available

10 Days or more

19165193-1923196176729
10 Piece(s)Available

10 Days or more

25200257-25302282299411

Loading...

  1. 1

Basic Information

Product Type Cutting Bit with High-Speed Blade Material High-speed steel Paint Gold
Shipment Unit(Book) 10

Additional Products in this Category

Tech Support