(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Type | Special Purpose Cutter | Blade thickness(mm) | 1 | Overall Length(mm) | 120 |
---|---|---|---|---|---|
Compatible Replacement Blades | BC-501P | Supported diameter(cm) | 3~26 | JAN Code | 4904011011177 |
Mass(g) | 400 | Material and Finish | Alloy tool steel (SKS81) | Application | Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners. |
Please check the type/dimensions/specifications of the part C3000GP in the NT Circular Cutter C3000GP series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy