(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NT Cutting Mat

NT Cutting Mat

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
CM-3500
CM-5500
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
JAN Code Mass
(g)
1 Piece(s)Available

8 Days or more

W600×D2904904011013690483
1 Piece(s)Available

8 Days or more

W900×D2904904011013706746

Loading...

  1. 1

Basic Information

Product Type Other Material and Finish Olefinic Resin Application When length of 1,800 mm or more is needed at work site (for interior work, etc.). Convenient for carrying also.
Notes Note that, depending on the cutting direction, the blade may get caught in the groove of the joint.

Additional Products in this Category

Tech Support