(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit S632 Model Planing Acute Angle Round Blade

HSS Bit S632 Model Planing Acute Angle Round Blade
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB632-16
TTB632-19
TTB632-19-25
TTB632-22
TTB632-25
TTB632-32
TTB632-38
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

---2-16-----10
1 Piece(s)Available

10 Days or more

19210193-1982972131
10 Piece(s)Available

10 Days or more

19240254-19X25832828510
10 Piece(s)Available

10 Days or more

---5-22-----10
1 Piece(s)Available

10 Days or more

25270257-251038102851
5 Piece(s)Available

10 Days or more

3233329-321745113585
1 Piece(s)Available

10 Days or more

383803811-382054114385

Loading...

  1. 1

Basic Information

Product Type Cutting Bit with High-Speed Blade Material High-speed steel Paint Gold

Additional Products in this Category

Tech Support