(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS65 Model S524 Model Planing Flat Spring-Necked

HSS Bit JIS65 Model S524 Model Planing Flat Spring-Necked
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB65
TTB65-1
TTB65-2
TTB65-3
TTB65-4
TTB65-5
TTB65-7
TTB65-9
TTB65-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shank G
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10125100-10121042510
10 Piece(s)Available

10 Days or more

13160131-13151253710
10 Piece(s)Available

10 Days or more

16190162-1618135.53810
1 Piece(s)Available

10 Days or more

19220193-19221974101
10 Piece(s)Available

10 Days or more

19240254-19X252319741010
10 Piece(s)Available

10 Days or more

22240225-222820751210
1 Piece(s)Available

10 Days or more

25270257-25302285131
1 Piece(s)Available

10 Days or more

32330329-323628108161
5 Piece(s)Available

10 Days or more

383803811-384334118205

Loading...

  1. 1

Basic Information

Product Type Cutting Bit with High-Speed Blade Material High-speed steel Paint Gold

Additional Products in this Category

Tech Support