(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Speed Bits 523 Type Plaining Spring-Necked

High Speed Bits 523 Type Plaining Spring-Necked
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB523-10
TTB523-13
TTB523-16
TTB523-19
TTB523-22
TTB523-25
TTB523-32
TTB523-38
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10100100-10121045.510
1 Piece(s)Available

10 Days or more

13115131-13151256.51
10 Piece(s)Available

10 Days or more

16140162-1618135.5810
10 Piece(s)Available

10 Days or more

19165193-19231979.510
10 Piece(s)Available

10 Days or more

---5-22----10
1 Piece(s)Available

10 Days or more

25200257-253022812.51
5 Piece(s)Available

10 Days or more

---9-32----5
5 Piece(s)Available

10 Days or more

---11-38----5

Loading...

  1. 1

Basic Information

Product Type Cutting Bit with High-Speed Blade Material High-speed steel Paint Gold

Additional Products in this Category

Tech Support