(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gold Box

Gold Box
  • Volume Discount

•Model: Manual
•Content: Set
•Box Size (mm): 270×230×50
•Set Content: Noga Grip 3 / Midi Scraper / Plastic edge Off Handle / S Holder / N Holder / C Holder: +C20 / D Holder: +D50 / K Holder: +N80K / N1, N2, S10, S20, S30, S150, D66 Blade / 10.4 mm Rotation Drive Counter Sink / 1.5 mm Allen wrench

PDF

Part Number

Configured Part Number is shown.

NG9400

 
Part Number
NG9400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Box Size(mm) 270×230×50
Set Content Noga Grip 3 / Midi Scraper / Plastic edge Off Handle / S Holder / N Holder / C Holder: +C20 / D Holder: +D50 / K Holder: +N80K / N1, N2, S10, S20, S30, S150, D66 Blade / 10.4 mm Rotation Drive Counter Sink / 1.5 mm Allen wrench

Please check the type/dimensions/specifications of the part NG9400 in the Gold Box series.

Additional Products in this Category

Tech Support