(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Cast Iron Shell【2 Pieces Per Package】

Cast Iron Shell
  • Volume Discount

•Product Model: Parts
•Part: Replacement Head

Part Number

Configured Part Number is shown.

829-0S30

Part Number
829-0S30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Part Head (diameter)(mm) 30 Part Replacement Head
Mass(g) 170

Please check the type/dimensions/specifications of the part 829-0S30 in the Cast Iron Shell series.

Additional Products in this Category

Tech Support