(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Variable T Handle Torque Wrench

Torque Wrenches - Variable T Handle Torque Wrench
  • Volume Discount

•Product Model: Others
•Torque Adjustment Range (nm): 5~14
•Insertion Angle (mm): 6
•Torque Precision (±%): 6
•Overall Length (mm): 56

Part Number

Configured Part Number is shown.

2893V5-14

Part Number
2893V5-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Torque adjustment range(N·m) 5~14 Insertion Angle(mm) 6
Head Replaceable Available Overall Length(mm) 56 Torque Precision(±%) 6
Handle Width(mm) 120 Main body: option Main Body Standard EN ISO 6789、BS EN26789、ASME B107.14M
Features T handle torque wrench has 1 torque setter included.

Please check the type/dimensions/specifications of the part 2893V5-14 in the Torque Wrenches - Variable T Handle Torque Wrench series.

Additional Products in this Category

Tech Support