(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - T Handle, Hex Replacement Blade, TorqueVario

Torque Wrenches - T Handle, Hex Replacement Blade, TorqueVario
  • Volume Discount

•Product Model: Replacement Head
•Overall Length (mm): 130
•2 Plane Dimension (mm): 6
•Main Body Option: Option
•Feature: Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is precision Wiha chrome top machined. Red.

Part Number

Configured Part Number is shown.

Part Number
2899H3.0
2899H4.0
2899H5.0
2899H6.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle
(mm)
Maximum Operating Torque
(Nm)
1 Piece(s)Available

10 Days or more

39
1 Piece(s)Available

11 Days or more

414
1 Piece(s)Available

10 Days or more

514
1 Piece(s)Available

13 Days or more

614

Loading...

  1. 1

Basic Information

Product Type Replacement Head Overall Length(mm) 130 Two-plane dimensions(mm) 6
Main body: option Option Features Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is precision Wiha chrome top machined. Red.

Additional Products in this Category

Tech Support