(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polygon Band A【10 Pieces Per Package】

Polygon Band A
  • Volume Discount

•Use: Grinding
•Model: Band
•Type: A Type
•Application: Deburring after drilling; fine adjustment of inner diameters etc. and inner surface polishing of curved surfaces and pipes etc.; weld bead removal; removal of rust caused by machinery maintenance, etc. for sputtering equipment; paint p
•Packaging Quantity (units/sheets): 10

Part Number

Configured Part Number is shown.

Part Number
PGB2025-A-60
PGB2025-A-80
PGB2025-A-120
PGB3030-A-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))
Internal Diameter
(mm)
Trusco Code Order Code

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

25602000020395-1723468-27191

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

25802000020395-1731468-27207

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

251202000020395-1715468-27225

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

301201300030395-1855468-27304

Loading...

  1. 1

Basic Information

Application Polishing Type Band Details Type A Type
Application Deburring after drilling; fine adjustment of inner diameters etc. and inner surface polishing of curved surfaces and pipes etc.; weld bead removal; removal of rust caused by machinery maintenance, etc. for sputtering equipment; paint peeling, finishing work, and deburring after cutting, etc.; and hairline, etc. order finishing as a substitute for work done using a grinding wheel with a shaft or a carbide bar, such as aluminum casting parting line removal, and deburring, etc. Packaging Quantity(units/sheets) 10 Caution * Never use beyond the maximum usage rotation number. * Be sure to insert the red finished surface of the polygon band facing in front of the drum shaft before use. * Please securely affix the dedicated drum shaft by inserting the rotation tool (grinder, drill, etc.) 2/3 of the shaft length. * When performing polishing work, please wear protective glasses, a dust mask, gloves, and a hat. * Please store away from direct sunlight, extreme aridity, and/or high humidity conditions. * Please read the handling instructions for the disk grinder to be used, and use only upon confirming that the product is in compliance.
Abrasive material A Features Workpiece is regarded as a plane, not as a point, thus dramatically increasing work efficiency (approx. three times greater efficiency). Thanks to air cooling effect of multi-blade shape, less heat accumulates on the workpiece. By installing dedicated drum, one-touch conversion to required particle level is possible. Environmentally friendly, with 1/3 of industrial waste. Hairline finishing is easy and neat. No deep craving thanks to a soft touch.

Additional Products in this Category

Tech Support