(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blade Disc【5 Pieces Per Package】

Blade Disc
  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Abrasive Grain: C Abrasive Grain
•Max. Rotational Speed (min-1(r.p.m)): 12000

PDF

Part Number

Configured Part Number is shown.

BRD10015

 
Part Number
BRD10015
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Diameter(mm) 100 Shaft Diameter(mm) 15
Abrasive grain C Abrasive Grain Max. Rotational Speed(min-1(r.p.m)) 12000 Width(mm) 13
Compatible Tools Disc Grinder (Electric/Air) Features Made using a sintered special nylon non-woven fabric and ultra-strong yet supple material. Perfect for cleaning the surface only without scratching the underlay, such as removing rust from metal surfaces and paint or foreign substance removal. Application For removal of rust, cleaning of metal surfaces, and removal of paint

Please check the type/dimensions/specifications of the part BRD10015 in the Blade Disc series.

Additional Products in this Category

Tech Support