(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sco-Light Flap M【5 Pieces Per Package】

Sco-Light Flap M
  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 12.7
•Abrasive Grain: Not Applicable
•Max. Rotational Speed (min-1(r.p.m)): 8000

Part Number

Configured Part Number is shown.

Part Number
SWF10025-M-60
SWF10025-M-100
SWF10025-M-180
SWF10025-M-240
SWF10025-M-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

60

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

100

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

180

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

240

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

400

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Diameter(mm) 100 Shaft Diameter(mm) 12.7
Abrasive grain Not applicable Max. Rotational Speed(min-1(r.p.m)) 8000 Width(mm) 25
Compatible Tools Hand grinder (air, electric) Features Non-woven fabric abrasive is processed into a flap shape. Suitable for both flat and irregular-shaped surfaces. S (standard product) is made of non-woven fabric only and M (mixed product) is made of mixed non-woven fabric and abrasive fabric. M has better cutting properties and burn resistance than S. The hairline provided by moving the M type straight in one direction is very popular. Application Rough to Fine Finish, Cleanings before Welding or Plating, Removal of Oxidized Scale or Rust, Removal of Burns After Welding, Smoothing Scratches in Aluminum Products, Work Surface Roughing for Coating and Laminating Pre-Work, Smoothing Out Wood Material

Additional Products in this Category

Tech Support