(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MVG Type Ring Slotting End Mill Compatible Tip

MVG Type Ring Slotting End Mill Compatible Tip
  • Volume Discount

•Shape First Character In Model Number: Others
•rε (mm): 0.2
•A (mm): 5.8
•Dimension H (mm): 5.0
•L Dimension (mm): 20

Part Number

Configured Part Number is shown.

Part Number
GVFR400-020B-KW10
GVFR400-020B-PR1225
GVFR400-020B-PR930
GVFR400-020B-TC40N
GVFR400-020B-TC60M
GVFR430-020B-KW10
GVFR430-020B-PR1225
GVFR430-020B-TC40N
GVFR430-020B-TC60M
GVFR460-020B-KW10
GVFR460-020B-PR1225
GVFR460-020B-TC40N
GVFR490-020B-KW10
GVFR490-020B-PR1225
GVFR490-020B-PR930
GVFR490-020B-TC40N
GVFR490-020B-TC60M
Part NumberMinimum order quantityVolume DiscountDays to Ship Work material Material W
(mm)
10 Piece(s)Available

10 Days or more

Non-ferrous metalCarbide KW104.00
5 Piece(s)Available

9 Days or more

Steel / Stainless SteelMEGACOATPR12254.00
10 Piece(s)Available

11 Days or more

Steel / Heat-resistant alloy, titanium alloyPVDPR9304.00
10 Piece(s)Available

11 Days or more

SteelCermet TC40N4.00
10 Piece(s)Available

11 Days or more

Steel / Heat-resistant alloy, titanium alloyCermet TC60M4.00
10 Piece(s)Available

11 Days or more

Non-ferrous metalCarbide KW104.30
5 Piece(s)Available

13 Days or more

Steel / Stainless SteelMEGACOATPR12254.30
10 Piece(s)Available

11 Days or more

SteelCermet TC40N4.30
10 Piece(s)Available

11 Days or more

Steel / Heat-resistant alloy, titanium alloyCermet TC60M4.30
10 Piece(s)Available

11 Days or more

Non-ferrous metalCarbide KW104.60
5 Piece(s)Available

9 Days or more

Steel / Stainless SteelMEGACOATPR12254.60
10 Piece(s)Available

11 Days or more

SteelCermet TC40N4.60
10 Piece(s)Available

11 Days or more

Non-ferrous metalCarbide KW104.90
5 Piece(s)Available

9 Days or more

Steel / Stainless SteelMEGACOATPR12254.90
10 Piece(s)Available

10 Days or more

Steel / Heat-resistant alloy, titanium alloyPVDPR9304.90
10 Piece(s)Available

11 Days or more

SteelCermet TC40N4.90
10 Piece(s)Available

11 Days or more

Steel / Heat-resistant alloy, titanium alloyCermet TC60M4.90

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other rε(mm) 0.2 A(mm) 5.8
H(mm) 5.0 L(mm) 20

Additional Products in this Category

Tech Support