(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball End Mill MRF/MRFW Type (Carbide Shank)

Part Number

Configured Part Number is shown.

Part Number
MRF08-S12
MRF08-S12-130
MRF10-S12
MRF10-S16-150
MRF12-S16-160
MRF16-S20
MRF20-S25-180
MRF25-S32-200
MRFW08-S08-130
MRFW10-S10-140
MRFW12-S12
MRFW12-S12-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Compatible Tip φd
(mm)
φD1
(mm)

(mm)
φD2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
θ Clamp screw
1 Piece(s)Available

11 Days or more

DT-8RDFG08FR81247.51001022786°20'SC-30067
1 Piece(s)Available

11 Days or more

DT-8RDFG08FR81247.51301050802°30'SC-30067
1 Piece(s)Available

11 Days or more

DT-10RDFG10FR101259.5100132575SC-35085
1 Piece(s)Available

11 Days or more

DT-10RDFG10FR101659.515015501003°50'SC-35085
1 Piece(s)Available

11 Days or more

DT-15RDFG12FR1216611.516016601002°10'SC-40100
1 Piece(s)Available

11 Days or more

DT-20RDFG16FR16208141302050802°50'SC-50130
1 Piece(s)Available

11 Days or more

TT-25RDFG20FR2025101718025801002°10'SC-60160
1 Piece(s)Available

11 Days or more

TT-30RDFG25FR253212.52220031901102°40'SC-60210
1 Piece(s)Available

11 Days or more

DT-8RDFG08FR8847.4130-6565-SC-30067
1 Piece(s)Available

11 Days or more

DT-10RDFG10FR101059.5140-7565-SC-35085
1 Piece(s)Available

11 Days or more

DT-15RDFG12FR1212611.5110-4565-SC-40100
1 Piece(s)Available

11 Days or more

DT-15RDFG12FR1212611.5150-8565-SC-40100

Loading...

  1. 1

Basic Information

Number of flutes 1 Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support