(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 300 Profile Machining Milling Cutter

CoroMill 300 Profile Machining Milling Cutter

Click this image to zoom it.

PDF

Part Number

Configured Part Number is shown.

Part Number
R300-025A20-08M
R300-032A25-08H
R300-032A25-08M
R300-032A25-10H
R300-032A25-12H
R300-040A32-12H
R300-040A32-12M
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution
1 Piece(s)

10 Days or more

Plane / Side25mm15020347200170.4Cross Pitch (Medium Flutes)8Unequal division
1 Piece(s)Available

10 Days or more

Plane32mm150255435900240.6Extra-Cross Pitch (Multiple Flutes)8Equal division
1 Piece(s)Available

10 Days or more

Plane32mm19025449000-0.8Cross Pitch (Medium Flutes)8Unequal division
1 Piece(s)Available

10 Days or more

Plane32mm150254528500220.7Extra-Cross Pitch (Multiple Flutes)10Equal division
1 Piece(s)Available

10 Days or more

Plane32mm150253635500200.6Extra-Cross Pitch (Multiple Flutes)12Equal division
1 Piece(s)Available

10 Days or more

Plane40mm150324628500281.6Extra-Cross Pitch (Multiple Flutes)12Equal division
1 Piece(s)Available

10 Days or more

Plane40mm250323611400-1.8Cross Pitch (Medium Flutes)12Unequal division
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle Finish category Rough and medium rough processing
Compatible Tip Material Carbide Coat Underneck length (ℓ1)(mm) 40 Details Type Cylindrical shank
Coolant Coolant Center-Through Machining Application Details Die milling and face milling, full slot milling, face milling, plunging, trimming, ramping, profiling

Additional Products in this Category

Tech Support