(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 390 Cutter

CoroMill 390 Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

  • R390050Q2217L
  • R390036C311M075
  • R390080Q2717M

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RA390-080J25.4-17H
RA390-100J31.75-18M
RA390-125J38.1-18M
RA390-160J50.8-18M
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Mass
(kg)
Specifications Tip Size
(mm)
1 Piece(s)Available

10 Days or more

80mm5025.4815.7144001Extra-Cross Pitch (Multiple Flutes), without Coolant17
1 Piece(s)Available

10 Days or more

100mm5031.75715.452002.1Cross Pitch (Medium Flutes), without Coolant18
1 Piece(s)Available

10 Days or more

125mm6338.1815.446003Cross Pitch (Medium Flutes), without Coolant18
1 Piece(s)Available

10 Days or more

160mm6350.81215.440009.8Cross Pitch (Medium Flutes), without Coolant18

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Details Type Arbor Mounted (FMA Type)
Coolant Without Coolant Cutting Angle (κr)(°) 90 Blade distribution Unequal division

Additional Products in this Category

Tech Support