(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number
Configured Part Number is shown.
452.R0483032A0CMH10F
Shank Type | straight shank | work material | general steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin / Die Steel / Heat-resistant alloy / Alloy Steel | Groove Length(mm) | 50.8 |
---|---|---|---|---|---|
Coating Y/N | Available | Groove Shape | Spiral | Base Blade Y/N | NA |
Overall length (OAL)(mm) | 101.6 | Machining Tolerance(mm) | ±0.010 (using high-quality drill bushings) | Groove Length (LCF) Tolerance | ±1.52 |
Overall length (OAL) tolerance | ±1.52 | Chip Breaker | CM | Material type | H10F |
Specifications | For through hole/for blind hole | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part 452.R0483032A0CMH10F in the Carbide Straight Reamers - Straight Shank, CoroDrill 452, CFRP series.
Part Number |
---|
452.R0417032A0CMH10F |
452.R0556032A0CMH10F |
452.R0635032A0CMH10F |
452.R0794029A0CMH10F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy