(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CORO-TURN 107 Boring Bit for Positive Tips

CORO-TURN 107 Boring Bit for Positive Tips
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A16RSCLCL06R
A20SSCLCR09R
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip
1 Piece(s)Available

9 Days or more

20Left-hand2001624~640.9116-5CCMT 06 02 04
1 Piece(s)Available

6 Days or more

25Right-hand2502030~803139-6CCMT 09 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CORO-TURN 107 Screw Clamp With Round Shank, Easy Fix and Groove for Sleeve
Details Type Steel Shank Cutting Angle(°) 95 Tool Lead Angle(°) -5
Rake angle γ(°) 0

Additional Products in this Category

Tech Support