(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Max Q-Cut Shank Bit for Plunging/Grooving

T-Max Q-Cut Shank Bit for Plunging/Grooving

Click this image to zoom it.

Move the mouse over the image to zoom

  • RS151.22252520
  • LF151.372525090B40
  • R151.20161230

Part Number

Configured Part Number is shown.

Part Number
L151.20-0808-20
L151.20-1010-20
L151.20-1212-25
L151.20-1612-30
L151.20-1616-20
L151.20-1616-25
L151.20-2020-40
L151.20-2525-25
L151.20-2525-40
R151.20-1010-20
R151.20-1212-25
R151.20-1612-20
R151.20-2012-25
R151.20-2525-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Dimensions/f1
(mm)
Dimensions Dm
(mm)
1 Piece(s)

9 Days or more

26Left-hand82081212011N151.2-200- 5E8.2513
1 Piece(s)Available

9 Days or more

210Left-hand1020101212013N151.2-200- 5E10.2520.6
1 Piece(s)Available

9 Days or more

2.515Left-hand1225121215020.5N151.2-250- 5E12.2530
1 Piece(s)Available

9 Days or more

315Left-hand1630121610026N151.2-300- 5E12.335
1 Piece(s)Available

9 Days or more

215Left-hand1620161615020.5N151.2-200- 5E16.2530
1 Piece(s)Available

9 Days or more

2.515Left-hand1625161615020.5N151.2-250- 5E16.2530
1 Piece(s)Available

9 Days or more

417Left-hand2040202012531.8N151.2-400- 5E20.345
1 Piece(s)Available

9 Days or more

2.517Left-hand2525252515031.8N151.2-250- 5E25.335
1 Piece(s)Available

9 Days or more

422Left-hand2540252515031.8N151.2-400- 5E25.345
1 Piece(s)Available

9 Days or more

210Right-hand1020101212013N151.2-200- 5E10.2520.6
1 Piece(s)Available

9 Days or more

2.515Right-hand1225121215020.5N151.2-250- 5E12.2530
1 Piece(s)Available

9 Days or more

215Right-hand1620121615020.5N151.2-200- 5E12.2530
1 Piece(s)Available

9 Days or more

2.517Right-hand2025122012526N151.2-250- 5E12.2535
1 Piece(s)Available

9 Days or more

422Right-hand2540252515031.8N151.2-400- 5E25.345

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Number of corners for tip use 1 Corner

Additional Products in this Category

Tech Support