(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Half Side Slot Mill with Hub Left Hand

Half Side Slot Mill with Hub Left Hand
  • Volume Discount

•Machining Application: Side Surface/Rear Surface Machining
•Dimension H (mm): 50

Part Number

Configured Part Number is shown.

Part Number
MSTC100SL1416-10-6T
MSTC125SL1416-10-8T
MSTC125SL1618-10-8T
MSTC125SL1820-12-8T
MSTC125SL2123-12-8T
MSTC160SL1416-10-10T
MSTC160SL1618-10-10T
MSTC160SL1820-12-10T
MSTC160SL2123-12-10T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φD2
(mm)
φA
(mm)
E
(mm)
L1(min)
(mm)
L1(max)
(mm)
T
(mm)
a
(mm)
b
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) φd(H7)
(mm)
ap1(max)
(mm)
1 Piece(s)Available

11 Days or more

61002014482435.836.824.4712.417,2501000279.1
1 Piece(s)Available

11 Days or more

81252718582635.836.831.9814.415,4501600329.1
1 Piece(s)Available

11 Days or more

81252718582633.834.831.9814.415,4501700329.1
1 Piece(s)Available

11 Days or more

81252718582631.733.031.9814.410,35016003211.7
1 Piece(s)Available

11 Days or more

81252718582629.130.431.9814.410,35017003211.7
1 Piece(s)Available

11 Days or more

1016056-703035.836.843.4916.413,6502000409.1
1 Piece(s)Available

11 Days or more

1016056-703033.834.843.4916.413,6502300409.1
1 Piece(s)Available

11 Days or more

1016056-703031.733.043.4916.49,15023004011.7
1 Piece(s)Available

11 Days or more

1016056-703029.130.443.4916.49,15026004011.7

Loading...

  1. 1

Basic Information

Machining Application Details Side Surface/Rear Surface Machining H(mm) 50

Additional Products in this Category

Tech Support