(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MECH Type Shell Mill (without Coolant Holes)

MECH Type Shell Mill (without Coolant Holes)
  • Volume Discount

•Seizure Inhibitor: MP-1
For complete product overview and details on MECH Type Shell Mill (without Coolant Holes) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MECH040R-11-4-4T-M
MECH050R-11-5-6T-M
MECH050R-17-2-4T-M
MECH050R-17-4-4T-M
MECH063R-17-3-4T-M
MECH080R-17-4-6T-M
MECH100R-17-4-6T
MECH100R-17-4-6T-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
E
(mm)
H
(mm)
S
(mm)
a
(mm)
b
(mm)
Wrench Clamp screw Compatible Tip Number of Steps Blade rows Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R. Cutter Mounting Bolt
1 Piece(s)Available

8 Days or more

1640161591950375.68.4DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N344+23°-8°HH8X25
1 Piece(s)Available

8 Days or more

30502218112163466.310.4DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N356+23°-8°HH10X30
1 Piece(s)Available

8 Days or more

8502218112152306.310.4DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N424+19°-7°HH10X30
1 Piece(s)Available

8 Days or more

16502218112178596.310.4DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N444+19°-7°HH10X40
1 Piece(s)Available

8 Days or more

1263272014247045712.4DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N434+19°-7°HH12X35
1 Piece(s)Available

8 Days or more

2480322618288559814.4DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N446+19°-7°HH16X45
1 Piece(s)Available

8 Days or more

2410038.156-3885591015.9DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N446+19°-7°-
1 Piece(s)Available

8 Days or more

241004056-308559916.4DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N446+19°-7°-

Loading...

  1. 1

Basic Information

Machining Application Plane / Side Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support