(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEWH Type End Mill (with Coolant Holes at Tip Blade)

Part Number

Configured Part Number is shown.

Part Number
MEWH025-S25-10-3-2T
MEWH040-S32-10-5-2T
MEWH040-S32-10-5-3T
MEWH040-S32-15-4-2T
MEWH050-S42-15-4-2T
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
S
(mm)
L1
(mm)
Wrench Clamp screw Compatible Tip Number of Steps Blade rows
1 Piece(s)Available

11 Days or more

Plane / Side / Groove251202562837DTPM-8SB-3065TRPLOMU1004‥32
1 Piece(s)Available

11 Days or more

Plane / Side / Groove4014032104657DTPM-8SB-3065TRPLOMU1004‥52
1 Piece(s)Available

11 Days or more

Plane / Side4014032154657DTPM-8SB-3065TRPLOMU1004‥53
1 Piece(s)Available

11 Days or more

Plane / Side / Groove401603285363DTPM-15SB-4090TRPLOMU1505‥42
1 Piece(s)Available

11 Days or more

Plane / Side / Groove501604285363DTPM-15SB-4090TRPLOMU1505‥42

Loading...

  1. 1

Basic Information

Seizure Inhibitor MP-1 Coolant Hole Available

Additional Products in this Category

Tech Support